Synopsys Generic Technology Mapper, Version mapact, Build 976R, Built May 23 2013 12:10:32
Copyright (C) 1994-2013, Synopsys, Inc. This software and the associated documentation are proprietary to Synopsys, Inc. This software may only be used in accordance with the terms and conditions of a written license agreement with Synopsys, Inc.  All other use or distribution of the software is strictly prohibited.
Product Version H-2013.03M-1 

Mapper Startup Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 56MB peak: 57MB)

@N:MF249 :  | Running in 32-bit mode. 
@N:MF667 :  | Clock conversion disabled  

Design Input Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 56MB peak: 58MB)


Mapper Initialization Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 56MB peak: 58MB)


Start loading timing files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 57MB peak: 58MB)


Finished loading timing files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 57MB peak: 60MB)



Starting Optimization and Mapping (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 76MB peak: 79MB)


Available hyper_sources - for debug and ip models
	None Found

@N:MT206 :  | Auto Constrain mode is enabled 

Finished RTL optimizations (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 76MB peak: 79MB)

@N: : twomult_8_tap_fir.vhd(239) | Found counter in view:work.TwoMult_8_tap_FIR(twomult_8_tap_fir_arch) inst Coef_rdaddr[4:0]
@N: : twomult_8_tap_fir.vhd(270) | Found counter in view:work.TwoMult_8_tap_FIR(twomult_8_tap_fir_arch) inst inp_rdaddr[4:0]
@N: : twomult_8_tap_fir.vhd(182) | Found counter in view:work.TwoMult_8_tap_FIR(twomult_8_tap_fir_arch) inst inp_wraddr[5:0]
@W:BN132 : twomult_8_tap_fir.vhd(256) | Removing instance Coef_rdaddr2[0],  because it is equivalent to instance Coef_rdaddr1[0]
@W:BN132 : twomult_8_tap_fir.vhd(256) | Removing instance Coef_rdaddr2[1],  because it is equivalent to instance Coef_rdaddr1[1]
@W:BN132 : twomult_8_tap_fir.vhd(256) | Removing instance Coef_rdaddr2[2],  because it is equivalent to instance Coef_rdaddr1[2]
@W:BN132 : twomult_8_tap_fir.vhd(256) | Removing instance Coef_rdaddr2[3],  because it is equivalent to instance Coef_rdaddr1[3]
@W:BN132 : twomult_8_tap_fir.vhd(256) | Removing instance Coef_rdaddr2[4],  because it is equivalent to instance Coef_rdaddr1[4]
@W:BN132 : twomult_8_tap_fir.vhd(284) | Removing instance inp_rdaddr2[0],  because it is equivalent to instance inp_rdaddr1[0]
@W:BN132 : twomult_8_tap_fir.vhd(284) | Removing instance inp_rdaddr2[1],  because it is equivalent to instance inp_rdaddr1[1]
@W:BN132 : twomult_8_tap_fir.vhd(284) | Removing instance inp_rdaddr2[2],  because it is equivalent to instance inp_rdaddr1[2]
@W:BN132 : twomult_8_tap_fir.vhd(284) | Removing instance inp_rdaddr2[3],  because it is equivalent to instance inp_rdaddr1[3]
@W:BN132 : twomult_8_tap_fir.vhd(284) | Removing instance inp_rdaddr2[4],  because it is equivalent to instance inp_rdaddr1[4]
@W:BN132 : twomult_8_tap_fir.vhd(256) | Removing instance Coef_rdaddr2[5],  because it is equivalent to instance inp_rdaddr2[5]

Finished factoring (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 76MB peak: 79MB)


Finished gated-clock and generated-clock conversion (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 76MB peak: 79MB)


Finished generic timing optimizations - Pass 1 (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 76MB peak: 79MB)


Starting Early Timing Optimization (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 76MB peak: 79MB)


Finished Early Timing Optimization (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 76MB peak: 79MB)


Finished generic timing optimizations - Pass 2 (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 76MB peak: 79MB)


Finished preparing to map (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 76MB peak: 79MB)


Finished technology mapping (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 76MB peak: 79MB)

Pass		 CPU time		Worst Slack		Luts / Registers
------------------------------------------------------------
Pass		 CPU time		Worst Slack		Luts / Registers
------------------------------------------------------------
   1		0h:00m:00s		    -2.47ns		  22 /       113
------------------------------------------------------------




Pass		 CPU time		Worst Slack		Luts / Registers
------------------------------------------------------------
   1		0h:00m:00s		    -2.47ns		  21 /       113
------------------------------------------------------------



Pass		 CPU time		Worst Slack		Luts / Registers
------------------------------------------------------------
   1		0h:00m:00s		    -2.47ns		  21 /       113
------------------------------------------------------------

@N:FP130 :  | Promoting Net clk_c on CLKINT  I_12  
@N:FP130 :  | Promoting Net reset_n_c on CLKINT  I_13  

Added 0 Buffers
Added 0 Cells via replication
	Added 0 Sequential Cells via replication
	Added 0 Combinational Cells via replication

Finished technology timing optimizations and critical path resynthesis (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:00s; Memory used current: 76MB peak: 79MB)


Finished restoring hierarchy (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:00s; Memory used current: 76MB peak: 79MB)



#### START OF CLOCK OPTIMIZATION REPORT #####[

Clock optimization not enabled
1 non-gated/non-generated clock tree(s) driving 119 clock pin(s) of sequential element(s)
0 gated/generated clock tree(s) driving 0 clock pin(s) of sequential element(s)
0 instances converted, 0 sequential instances remain driven by gated/generated clocks

=========================== Non-Gated/Non-Generated Clocks ============================
Clock Tree ID     Driving Element     Drive Element Type     Fanout     Sample Instance
---------------------------------------------------------------------------------------
ClockId0001       clk                 port                   119        inp_wraddr[0]  
=======================================================================================
===== Gated/Generated Clocks =====
************** None **************
----------------------------------
==================================


##### END OF CLOCK OPTIMIZATION REPORT ######]

Writing Analyst data base D:\Mathblock\SF2 DSP Application Notes\DSP Reference Guide\Ref. Guide Design Examples\VHDL\Filters\Semi- Parallel FIR filters\Two Multiplier 8-Tap FIR\TwoMult_8Tap_FIR\synthesis\TwoMult_8_tap_FIR.srm

Finished Writing Netlist Databases (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:01s; Memory used current: 76MB peak: 79MB)

Writing EDIF Netlist and constraint files
H-2013.03M-1 

Finished Writing EDIF Netlist and constraint files (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:01s; Memory used current: 76MB peak: 79MB)

@W:MT246 : inp_ram_inp_ram_0_uram.vhd(89) | Blackbox RAM64x18 is missing a user supplied timing model. This may have a negative effect on timing analysis and optimizations (Quality of Results) 
@W:MT420 :  | Found inferred clock TwoMult_8_tap_FIR|clk with period 2.53ns. Please declare a user-defined clock on object "p:clk" 



##### START OF TIMING REPORT #####[
# Timing Report written on Mon Nov 11 16:03:54 2013
#


Top view:               TwoMult_8_tap_FIR
Requested Frequency:    395.2 MHz
Wire load mode:         top
Paths requested:        5
Constraint File(s):    
@N:MT320 :  | Timing report estimates place and route data. Please look at the place and route timing report for final timing. 

@N:MT322 :  | Clock constraints cover only FF-to-FF paths associated with the clock. 



Performance Summary 
*******************


Worst slack in design: -0.447

                          Requested      Estimated      Requested     Estimated                Clock        Clock                
Starting Clock            Frequency      Frequency      Period        Period        Slack      Type         Group                
---------------------------------------------------------------------------------------------------------------------------------
TwoMult_8_tap_FIR|clk     395.2 MHz      335.9 MHz      2.531         2.977         -0.447     inferred     Autoconstr_clkgroup_0
System                    1211.1 MHz     1029.4 MHz     0.826         0.971         -0.146     system       system_clkgroup      
=================================================================================================================================





Clock Relationships
*******************

Clocks                                        |    rise  to  rise    |    fall  to  fall   |    rise  to  fall   |    fall  to  rise 
-------------------------------------------------------------------------------------------------------------------------------------
Starting               Ending                 |  constraint  slack   |  constraint  slack  |  constraint  slack  |  constraint  slack
-------------------------------------------------------------------------------------------------------------------------------------
System                 System                 |  0.826       -0.146  |  No paths    -      |  No paths    -      |  No paths    -    
System                 TwoMult_8_tap_FIR|clk  |  2.531       1.337   |  No paths    -      |  No paths    -      |  No paths    -    
TwoMult_8_tap_FIR|clk  System                 |  2.531       -0.084  |  No paths    -      |  No paths    -      |  No paths    -    
TwoMult_8_tap_FIR|clk  TwoMult_8_tap_FIR|clk  |  2.531       -0.447  |  No paths    -      |  No paths    -      |  No paths    -    
=====================================================================================================================================
 Note: 'No paths' indicates there are no paths in the design for that pair of clock edges.
       'Diff grp' indicates that paths exist but the starting clock and ending clock are in different clock groups.



Interface Information 
*********************

No IO constraint found



====================================
Detailed Report for Clock: TwoMult_8_tap_FIR|clk
====================================



Starting Points with Worst Slack
********************************

                   Starting                                                      Arrival           
Instance           Reference                 Type     Pin     Net                Time        Slack 
                   Clock                                                                           
---------------------------------------------------------------------------------------------------
Coef_rdaddr[0]     TwoMult_8_tap_FIR|clk     SLE      Q       Coef_rdaddr[0]     0.094       -0.447
Coef_rdaddr[1]     TwoMult_8_tap_FIR|clk     SLE      Q       Coef_rdaddr[1]     0.094       -0.231
Coef_rdaddr[2]     TwoMult_8_tap_FIR|clk     SLE      Q       Coef_rdaddr[2]     0.094       -0.127
clr                TwoMult_8_tap_FIR|clk     SLE      Q       clr                0.094       -0.084
Coef_rdaddr[3]     TwoMult_8_tap_FIR|clk     SLE      Q       Coef_rdaddr[3]     0.094       -0.039
inp_wraddr[0]      TwoMult_8_tap_FIR|clk     SLE      Q       inp_wraddr[0]      0.094       -0.031
inp_wraddr[1]      TwoMult_8_tap_FIR|clk     SLE      Q       inp_wraddr[1]      0.094       -0.014
inp_wraddr[2]      TwoMult_8_tap_FIR|clk     SLE      Q       inp_wraddr[2]      0.094       -0.002
inp_wraddr[3]      TwoMult_8_tap_FIR|clk     SLE      Q       inp_wraddr[3]      0.094       -0.002
inp_wraddr[4]      TwoMult_8_tap_FIR|clk     SLE      Q       inp_wraddr[4]      0.094       -0.002
===================================================================================================


Ending Points with Worst Slack
******************************

                    Starting                                                               Required           
Instance            Reference                 Type     Pin             Net                 Time         Slack 
                    Clock                                                                                     
--------------------------------------------------------------------------------------------------------------
Coef_rdaddr[0]      TwoMult_8_tap_FIR|clk     SLE      EN              Coef_rdaddre        2.237        -0.447
Coef_rdaddr[1]      TwoMult_8_tap_FIR|clk     SLE      EN              Coef_rdaddre        2.237        -0.447
Coef_rdaddr[2]      TwoMult_8_tap_FIR|clk     SLE      EN              Coef_rdaddre        2.237        -0.447
Coef_rdaddr[3]      TwoMult_8_tap_FIR|clk     SLE      EN              Coef_rdaddre        2.237        -0.447
Coef_rdaddr[4]      TwoMult_8_tap_FIR|clk     SLE      EN              Coef_rdaddre        2.237        -0.447
U2.multacc_0.U0     TwoMult_8_tap_FIR|clk     MACC     P_SRST_N[0]     clr_i_0             2.531        -0.084
U2.multacc_0.U0     TwoMult_8_tap_FIR|clk     MACC     P_SRST_N[0]     clr_i_0             2.531        -0.084
U2.multacc_0.U0     TwoMult_8_tap_FIR|clk     MACC     P_SRST_N[1]     clr_i_0             2.531        -0.084
U2.multacc_0.U0     TwoMult_8_tap_FIR|clk     MACC     P_SRST_N[1]     clr_i_0             2.531        -0.084
inp_wraddr[5]       TwoMult_8_tap_FIR|clk     SLE      D               inp_wraddr_s[5]     2.309        -0.031
==============================================================================================================



Worst Path Information
View Worst Path in Analyst
***********************


Path information for path number 1: 
      Requested Period:                      2.531
    - Setup time:                            0.293
    + Clock delay at ending point:           0.000 (ideal)
    = Required time:                         2.237

    - Propagation time:                      2.684
    - Clock delay at starting point:         0.000 (ideal)
    = Slack (critical) :                     -0.446

    Number of logic level(s):                2
    Starting point:                          Coef_rdaddr[0] / Q
    Ending point:                            Coef_rdaddr[0] / EN
    The start point is clocked by            TwoMult_8_tap_FIR|clk [rising] on pin CLK
    The end   point is clocked by            TwoMult_8_tap_FIR|clk [rising] on pin CLK

Instance / Net                           Pin      Pin               Arrival     No. of    
Name                            Type     Name     Dir     Delay     Time        Fan Out(s)
------------------------------------------------------------------------------------------
Coef_rdaddr[0]                  SLE      Q        Out     0.094     0.094       -         
Coef_rdaddr[0]                  Net      -        -       0.858     -           6         
Coef_rdaddr_n3_i_o3             CFG4     D        In      -         0.952       -         
Coef_rdaddr_n3_i_o3             CFG4     Y        Out     0.384     1.336       -         
N_102                           Net      -        -       0.548     -           2         
Coef_rdaddr_n3_i_o3_RNIG78T     CFG3     C        In      -         1.884       -         
Coef_rdaddr_n3_i_o3_RNIG78T     CFG3     Y        Out     0.196     2.080       -         
Coef_rdaddre                    Net      -        -       0.603     -           5         
Coef_rdaddr[0]                  SLE      EN       In      -         2.684       -         
==========================================================================================
Total path delay (propagation time + setup) of 2.977 is 0.968(32.5%) logic and 2.009(67.5%) route.
Path delay compensated for clock skew. Clock skew is added to clock-to-out value, and is subtracted from setup time value


Path information for path number 2: 
      Requested Period:                      2.531
    - Setup time:                            0.293
    + Clock delay at ending point:           0.000 (ideal)
    = Required time:                         2.237

    - Propagation time:                      2.684
    - Clock delay at starting point:         0.000 (ideal)
    = Slack (critical) :                     -0.446

    Number of logic level(s):                2
    Starting point:                          Coef_rdaddr[0] / Q
    Ending point:                            Coef_rdaddr[1] / EN
    The start point is clocked by            TwoMult_8_tap_FIR|clk [rising] on pin CLK
    The end   point is clocked by            TwoMult_8_tap_FIR|clk [rising] on pin CLK

Instance / Net                           Pin      Pin               Arrival     No. of    
Name                            Type     Name     Dir     Delay     Time        Fan Out(s)
------------------------------------------------------------------------------------------
Coef_rdaddr[0]                  SLE      Q        Out     0.094     0.094       -         
Coef_rdaddr[0]                  Net      -        -       0.858     -           6         
Coef_rdaddr_n3_i_o3             CFG4     D        In      -         0.952       -         
Coef_rdaddr_n3_i_o3             CFG4     Y        Out     0.384     1.336       -         
N_102                           Net      -        -       0.548     -           2         
Coef_rdaddr_n3_i_o3_RNIG78T     CFG3     C        In      -         1.884       -         
Coef_rdaddr_n3_i_o3_RNIG78T     CFG3     Y        Out     0.196     2.080       -         
Coef_rdaddre                    Net      -        -       0.603     -           5         
Coef_rdaddr[1]                  SLE      EN       In      -         2.684       -         
==========================================================================================
Total path delay (propagation time + setup) of 2.977 is 0.968(32.5%) logic and 2.009(67.5%) route.
Path delay compensated for clock skew. Clock skew is added to clock-to-out value, and is subtracted from setup time value


Path information for path number 3: 
      Requested Period:                      2.531
    - Setup time:                            0.293
    + Clock delay at ending point:           0.000 (ideal)
    = Required time:                         2.237

    - Propagation time:                      2.684
    - Clock delay at starting point:         0.000 (ideal)
    = Slack (critical) :                     -0.446

    Number of logic level(s):                2
    Starting point:                          Coef_rdaddr[0] / Q
    Ending point:                            Coef_rdaddr[4] / EN
    The start point is clocked by            TwoMult_8_tap_FIR|clk [rising] on pin CLK
    The end   point is clocked by            TwoMult_8_tap_FIR|clk [rising] on pin CLK

Instance / Net                           Pin      Pin               Arrival     No. of    
Name                            Type     Name     Dir     Delay     Time        Fan Out(s)
------------------------------------------------------------------------------------------
Coef_rdaddr[0]                  SLE      Q        Out     0.094     0.094       -         
Coef_rdaddr[0]                  Net      -        -       0.858     -           6         
Coef_rdaddr_n3_i_o3             CFG4     D        In      -         0.952       -         
Coef_rdaddr_n3_i_o3             CFG4     Y        Out     0.384     1.336       -         
N_102                           Net      -        -       0.548     -           2         
Coef_rdaddr_n3_i_o3_RNIG78T     CFG3     C        In      -         1.884       -         
Coef_rdaddr_n3_i_o3_RNIG78T     CFG3     Y        Out     0.196     2.080       -         
Coef_rdaddre                    Net      -        -       0.603     -           5         
Coef_rdaddr[4]                  SLE      EN       In      -         2.684       -         
==========================================================================================
Total path delay (propagation time + setup) of 2.977 is 0.968(32.5%) logic and 2.009(67.5%) route.
Path delay compensated for clock skew. Clock skew is added to clock-to-out value, and is subtracted from setup time value


Path information for path number 4: 
      Requested Period:                      2.531
    - Setup time:                            0.293
    + Clock delay at ending point:           0.000 (ideal)
    = Required time:                         2.237

    - Propagation time:                      2.684
    - Clock delay at starting point:         0.000 (ideal)
    = Slack (critical) :                     -0.446

    Number of logic level(s):                2
    Starting point:                          Coef_rdaddr[0] / Q
    Ending point:                            Coef_rdaddr[3] / EN
    The start point is clocked by            TwoMult_8_tap_FIR|clk [rising] on pin CLK
    The end   point is clocked by            TwoMult_8_tap_FIR|clk [rising] on pin CLK

Instance / Net                           Pin      Pin               Arrival     No. of    
Name                            Type     Name     Dir     Delay     Time        Fan Out(s)
------------------------------------------------------------------------------------------
Coef_rdaddr[0]                  SLE      Q        Out     0.094     0.094       -         
Coef_rdaddr[0]                  Net      -        -       0.858     -           6         
Coef_rdaddr_n3_i_o3             CFG4     D        In      -         0.952       -         
Coef_rdaddr_n3_i_o3             CFG4     Y        Out     0.384     1.336       -         
N_102                           Net      -        -       0.548     -           2         
Coef_rdaddr_n3_i_o3_RNIG78T     CFG3     C        In      -         1.884       -         
Coef_rdaddr_n3_i_o3_RNIG78T     CFG3     Y        Out     0.196     2.080       -         
Coef_rdaddre                    Net      -        -       0.603     -           5         
Coef_rdaddr[3]                  SLE      EN       In      -         2.684       -         
==========================================================================================
Total path delay (propagation time + setup) of 2.977 is 0.968(32.5%) logic and 2.009(67.5%) route.
Path delay compensated for clock skew. Clock skew is added to clock-to-out value, and is subtracted from setup time value


Path information for path number 5: 
      Requested Period:                      2.531
    - Setup time:                            0.293
    + Clock delay at ending point:           0.000 (ideal)
    = Required time:                         2.237

    - Propagation time:                      2.684
    - Clock delay at starting point:         0.000 (ideal)
    = Slack (critical) :                     -0.446

    Number of logic level(s):                2
    Starting point:                          Coef_rdaddr[0] / Q
    Ending point:                            Coef_rdaddr[2] / EN
    The start point is clocked by            TwoMult_8_tap_FIR|clk [rising] on pin CLK
    The end   point is clocked by            TwoMult_8_tap_FIR|clk [rising] on pin CLK

Instance / Net                           Pin      Pin               Arrival     No. of    
Name                            Type     Name     Dir     Delay     Time        Fan Out(s)
------------------------------------------------------------------------------------------
Coef_rdaddr[0]                  SLE      Q        Out     0.094     0.094       -         
Coef_rdaddr[0]                  Net      -        -       0.858     -           6         
Coef_rdaddr_n3_i_o3             CFG4     D        In      -         0.952       -         
Coef_rdaddr_n3_i_o3             CFG4     Y        Out     0.384     1.336       -         
N_102                           Net      -        -       0.548     -           2         
Coef_rdaddr_n3_i_o3_RNIG78T     CFG3     C        In      -         1.884       -         
Coef_rdaddr_n3_i_o3_RNIG78T     CFG3     Y        Out     0.196     2.080       -         
Coef_rdaddre                    Net      -        -       0.603     -           5         
Coef_rdaddr[2]                  SLE      EN       In      -         2.684       -         
==========================================================================================
Total path delay (propagation time + setup) of 2.977 is 0.968(32.5%) logic and 2.009(67.5%) route.
Path delay compensated for clock skew. Clock skew is added to clock-to-out value, and is subtracted from setup time value




====================================
Detailed Report for Clock: System
====================================



Starting Points with Worst Slack
********************************

                                                Starting                                                     Arrival           
Instance                                        Reference     Type         Pin           Net                 Time        Slack 
                                                Clock                                                                          
-------------------------------------------------------------------------------------------------------------------------------
U3.Coef_RAM_0.Coef_RAM_Coef_RAM_0_URAM_R0C0     System        RAM64x18     A_DOUT[0]     Coef_rddata1[0]     0.000       -0.146
U3.Coef_RAM_0.Coef_RAM_Coef_RAM_0_URAM_R0C0     System        RAM64x18     A_DOUT[1]     Coef_rddata1[1]     0.000       -0.146
U3.Coef_RAM_0.Coef_RAM_Coef_RAM_0_URAM_R0C0     System        RAM64x18     A_DOUT[2]     Coef_rddata1[2]     0.000       -0.146
U3.Coef_RAM_0.Coef_RAM_Coef_RAM_0_URAM_R0C0     System        RAM64x18     A_DOUT[3]     Coef_rddata1[3]     0.000       -0.146
U3.Coef_RAM_0.Coef_RAM_Coef_RAM_0_URAM_R0C0     System        RAM64x18     A_DOUT[4]     Coef_rddata1[4]     0.000       -0.146
U3.Coef_RAM_0.Coef_RAM_Coef_RAM_0_URAM_R0C0     System        RAM64x18     A_DOUT[5]     Coef_rddata1[5]     0.000       -0.146
U3.Coef_RAM_0.Coef_RAM_Coef_RAM_0_URAM_R0C0     System        RAM64x18     A_DOUT[6]     Coef_rddata1[6]     0.000       -0.146
U3.Coef_RAM_0.Coef_RAM_Coef_RAM_0_URAM_R0C0     System        RAM64x18     A_DOUT[7]     Coef_rddata1[7]     0.000       -0.146
U3.Coef_RAM_0.Coef_RAM_Coef_RAM_0_URAM_R0C0     System        RAM64x18     A_DOUT[8]     Coef_rddata1[8]     0.000       -0.146
U3.Coef_RAM_0.Coef_RAM_Coef_RAM_0_URAM_R0C0     System        RAM64x18     A_DOUT[9]     Coef_rddata1[9]     0.000       -0.146
===============================================================================================================================


Ending Points with Worst Slack
******************************

                      Starting                                           Required           
Instance              Reference     Type     Pin      Net                Time         Slack 
                      Clock                                                                 
--------------------------------------------------------------------------------------------
U0.multadder_0.U0     System        MACC     A[0]     inp_rddata1[0]     0.826        -0.146
U0.multadder_0.U0     System        MACC     A[0]     inp_rddata1[0]     0.826        -0.146
U1.multadder_0.U0     System        MACC     A[0]     inp_rddata2[0]     0.826        -0.146
U1.multadder_0.U0     System        MACC     A[0]     inp_rddata2[0]     0.826        -0.146
U0.multadder_0.U0     System        MACC     A[1]     inp_rddata1[1]     0.826        -0.146
U0.multadder_0.U0     System        MACC     A[1]     inp_rddata1[1]     0.826        -0.146
U1.multadder_0.U0     System        MACC     A[1]     inp_rddata2[1]     0.826        -0.146
U1.multadder_0.U0     System        MACC     A[1]     inp_rddata2[1]     0.826        -0.146
U0.multadder_0.U0     System        MACC     A[2]     inp_rddata1[2]     0.826        -0.146
U1.multadder_0.U0     System        MACC     A[2]     inp_rddata2[2]     0.826        -0.146
============================================================================================



Worst Path Information
View Worst Path in Analyst
***********************


Path information for path number 1: 
      Requested Period:                      0.826
    - Setup time:                            0.000
    + Clock delay at ending point:           0.000 (ideal)
    + Estimated clock delay at ending point: 0.000
    = Required time:                         0.826

    - Propagation time:                      0.971
    - Clock delay at starting point:         0.000 (ideal)
    - Estimated clock delay at start point:  -0.000
    = Slack (non-critical) :                 -0.146

    Number of logic level(s):                0
    Starting point:                          U3.Coef_RAM_0.Coef_RAM_Coef_RAM_0_URAM_R0C0 / A_DOUT[0]
    Ending point:                            U0.multadder_0.U0 / B[0]
    The start point is clocked by            System [rising]
    The end   point is clocked by            System [rising]

Instance / Net                                               Pin           Pin               Arrival     No. of    
Name                                            Type         Name          Dir     Delay     Time        Fan Out(s)
-------------------------------------------------------------------------------------------------------------------
U3.Coef_RAM_0.Coef_RAM_Coef_RAM_0_URAM_R0C0     RAM64x18     A_DOUT[0]     Out     0.000     0.000       -         
Coef_rddata1[0]                                 Net          -             -       0.971     -           1         
U0.multadder_0.U0                               MACC         B[0]          In      -         0.971       -         
===================================================================================================================
Total path delay (propagation time + setup) of 0.971 is 0.000(0.0%) logic and 0.971(100.0%) route.
Path delay compensated for clock skew. Clock skew is added to clock-to-out value, and is subtracted from setup time value


Path information for path number 2: 
      Requested Period:                      0.826
    - Setup time:                            0.000
    + Clock delay at ending point:           0.000 (ideal)
    + Estimated clock delay at ending point: 0.000
    = Required time:                         0.826

    - Propagation time:                      0.971
    - Clock delay at starting point:         0.000 (ideal)
    - Estimated clock delay at start point:  -0.000
    = Slack (non-critical) :                 -0.146

    Number of logic level(s):                0
    Starting point:                          U3.Coef_RAM_0.Coef_RAM_Coef_RAM_0_URAM_R0C0 / A_DOUT[1]
    Ending point:                            U0.multadder_0.U0 / B[1]
    The start point is clocked by            System [rising]
    The end   point is clocked by            System [rising]

Instance / Net                                               Pin           Pin               Arrival     No. of    
Name                                            Type         Name          Dir     Delay     Time        Fan Out(s)
-------------------------------------------------------------------------------------------------------------------
U3.Coef_RAM_0.Coef_RAM_Coef_RAM_0_URAM_R0C0     RAM64x18     A_DOUT[1]     Out     0.000     0.000       -         
Coef_rddata1[1]                                 Net          -             -       0.971     -           1         
U0.multadder_0.U0                               MACC         B[1]          In      -         0.971       -         
===================================================================================================================
Total path delay (propagation time + setup) of 0.971 is 0.000(0.0%) logic and 0.971(100.0%) route.
Path delay compensated for clock skew. Clock skew is added to clock-to-out value, and is subtracted from setup time value


Path information for path number 3: 
      Requested Period:                      0.826
    - Setup time:                            0.000
    + Clock delay at ending point:           0.000 (ideal)
    + Estimated clock delay at ending point: 0.000
    = Required time:                         0.826

    - Propagation time:                      0.971
    - Clock delay at starting point:         0.000 (ideal)
    - Estimated clock delay at start point:  -0.000
    = Slack (non-critical) :                 -0.146

    Number of logic level(s):                0
    Starting point:                          U3.Coef_RAM_0.Coef_RAM_Coef_RAM_0_URAM_R0C0 / A_DOUT[2]
    Ending point:                            U0.multadder_0.U0 / B[2]
    The start point is clocked by            System [rising]
    The end   point is clocked by            System [rising]

Instance / Net                                               Pin           Pin               Arrival     No. of    
Name                                            Type         Name          Dir     Delay     Time        Fan Out(s)
-------------------------------------------------------------------------------------------------------------------
U3.Coef_RAM_0.Coef_RAM_Coef_RAM_0_URAM_R0C0     RAM64x18     A_DOUT[2]     Out     0.000     0.000       -         
Coef_rddata1[2]                                 Net          -             -       0.971     -           1         
U0.multadder_0.U0                               MACC         B[2]          In      -         0.971       -         
===================================================================================================================
Total path delay (propagation time + setup) of 0.971 is 0.000(0.0%) logic and 0.971(100.0%) route.
Path delay compensated for clock skew. Clock skew is added to clock-to-out value, and is subtracted from setup time value


Path information for path number 4: 
      Requested Period:                      0.826
    - Setup time:                            0.000
    + Clock delay at ending point:           0.000 (ideal)
    + Estimated clock delay at ending point: 0.000
    = Required time:                         0.826

    - Propagation time:                      0.971
    - Clock delay at starting point:         0.000 (ideal)
    - Estimated clock delay at start point:  -0.000
    = Slack (non-critical) :                 -0.146

    Number of logic level(s):                0
    Starting point:                          U3.Coef_RAM_0.Coef_RAM_Coef_RAM_0_URAM_R0C0 / A_DOUT[3]
    Ending point:                            U0.multadder_0.U0 / B[3]
    The start point is clocked by            System [rising]
    The end   point is clocked by            System [rising]

Instance / Net                                               Pin           Pin               Arrival     No. of    
Name                                            Type         Name          Dir     Delay     Time        Fan Out(s)
-------------------------------------------------------------------------------------------------------------------
U3.Coef_RAM_0.Coef_RAM_Coef_RAM_0_URAM_R0C0     RAM64x18     A_DOUT[3]     Out     0.000     0.000       -         
Coef_rddata1[3]                                 Net          -             -       0.971     -           1         
U0.multadder_0.U0                               MACC         B[3]          In      -         0.971       -         
===================================================================================================================
Total path delay (propagation time + setup) of 0.971 is 0.000(0.0%) logic and 0.971(100.0%) route.
Path delay compensated for clock skew. Clock skew is added to clock-to-out value, and is subtracted from setup time value


Path information for path number 5: 
      Requested Period:                      0.826
    - Setup time:                            0.000
    + Clock delay at ending point:           0.000 (ideal)
    + Estimated clock delay at ending point: 0.000
    = Required time:                         0.826

    - Propagation time:                      0.971
    - Clock delay at starting point:         0.000 (ideal)
    - Estimated clock delay at start point:  -0.000
    = Slack (non-critical) :                 -0.146

    Number of logic level(s):                0
    Starting point:                          U3.Coef_RAM_0.Coef_RAM_Coef_RAM_0_URAM_R0C0 / A_DOUT[4]
    Ending point:                            U0.multadder_0.U0 / B[4]
    The start point is clocked by            System [rising]
    The end   point is clocked by            System [rising]

Instance / Net                                               Pin           Pin               Arrival     No. of    
Name                                            Type         Name          Dir     Delay     Time        Fan Out(s)
-------------------------------------------------------------------------------------------------------------------
U3.Coef_RAM_0.Coef_RAM_Coef_RAM_0_URAM_R0C0     RAM64x18     A_DOUT[4]     Out     0.000     0.000       -         
Coef_rddata1[4]                                 Net          -             -       0.971     -           1         
U0.multadder_0.U0                               MACC         B[4]          In      -         0.971       -         
===================================================================================================================
Total path delay (propagation time + setup) of 0.971 is 0.000(0.0%) logic and 0.971(100.0%) route.
Path delay compensated for clock skew. Clock skew is added to clock-to-out value, and is subtracted from setup time value



##### END OF TIMING REPORT #####]

---------------------------------------
Resource Usage Report for TwoMult_8_tap_FIR 

Mapping to part: m2s050fbga896-1
Cell usage:
CLKINT          2 uses
RAM64x18        2 uses
CFG1           4 uses
CFG2           4 uses
CFG3           3 uses
CFG4           4 uses

Carry primitives used for arithmetic functions:
ARI1           6 uses


Sequential Cells: 
SLE            113 uses
Registers not packed on I/O Pads:      113 

DSP Blocks:    3
 MACC:         3 Mults

I/O ports: 65
I/O primitives: 65
INBUF          21 uses
OUTBUF         44 uses


Global Clock Buffers: 2


RAM/ROM usage summary
Block Rams (RAM64x18) : 2
Total LUTs:    15

Mapper successful!

At Mapper Exit (Real Time elapsed 0h:00m:02s; CPU Time elapsed 0h:00m:01s; Memory used current: 32MB peak: 79MB)

Process took 0h:00m:02s realtime, 0h:00m:01s cputime
# Mon Nov 11 16:03:54 2013

###########################################################]